ZHCSFL2D October 2016 – June 2019 OPA2325 , OPA325 , OPA4325
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| OFFSET VOLTAGE | |||||||
| VOS | Input offset voltage | 40 | 150 | µV | |||
| dVOS/dT | Input offset voltage drift | VS = 5.5 V, TA = –40°C to +125°C | 2 | 7.5 | µV/°C | ||
| PSRR | Power-supply rejection ratio | VS = 2.2 V to +5.5 V | 6 | 20 | µV/V | ||
| VS = 2.2 V to 5.5 V, TA = –40°C to +125°C | 15 | ||||||
| Channel separation | At 1 kHz | 130 | dB | ||||
| INPUT VOLTAGE | |||||||
| VCM | Common-mode voltage range | (V–) – 0.1 | (V+) + 0.1 | V | |||
| CMRR | Common-mode rejection ratio | VS = 5.5 V, (V–) – 0.1 V < VCM < (V+) + 0.1 V | 100 | 114 | dB | ||
| TA = –40°C to +125°C | 95 | ||||||
| INPUT BIAS CURRENT | |||||||
| IB | Input bias current | ±0.2 | ±10 | pA | |||
| TA = –40°C to +85°C | ±500 | ||||||
| TA = –40°C to +125°C | ±10 | nA | |||||
| IOS | Input offset current | ±0.2 | ±10 | pA | |||
| TA = –40°C to +85°C | ±500 | ||||||
| TA = –40°C to +125°C | ±10 | nA | |||||
| NOISE | |||||||
| Input voltage noise | f = 0.1 Hz to 10 Hz | 2.8 | µVPP | ||||
| en | Input voltage noise density | f = 1 kHz | 10 | nV/√Hz | |||
| f = 10 kHz | 9 | ||||||
| in | Input current noise density | f = 1 kHz | 1.3 | fA/√Hz | |||
| INPUT CAPACITANCE | |||||||
| Differential | 5 | pF | |||||
| Common-mode | 4 | pF | |||||
| OPEN-LOOP GAIN | |||||||
| AOL | Open-loop voltage gain | 0.1 V < VO < (V+) – 0.1 V, RL = 10 kΩ | 105 | 130 | dB | ||
| 0.1 V < VO < (V+) – 0.1 V, RL = 10 kΩ,
TA = –40°C to +125°C |
95 | 128 | |||||
| 0.2 V < VO < (V+) – 0.2 V, RL = 2 kΩ | 100 | 110 | |||||
| PM | Phase margin | G = 1 V/V, VS = 5 V, CL = 15 pF | 67 | Degrees | |||
| FREQUENCY RESPONSE (VS = 5.0 V, CL = 50 pF) | |||||||
| GBP | Gain bandwidth product | Unity gain | 10 | MHz | |||
| SR | Slew rate | G = +1 | 5 | V/μs | |||
| tS | Settling time | To 0.1%, 2-V step, G = +1 | 0.6 | µs | |||
| To 0.01%, 2-V step, G = +1 | 1 | ||||||
| Overload recovery time | VIN × G > VS | 200 | ns | ||||
| THD+N | Total harmonic distortion + noise(1) | VO = 4 VPP, G = +1, f = 10 kHz, RL = 10 kΩ | 0.0005% | ||||
| VO = 2 VPP, G = +1, f = 10 kHz, RL = 600 Ω | 0.005% | ||||||
| OUTPUT | |||||||
| VO | Voltage output swing from both rails | RL = 10 kΩ | 10 | 20 | mV | ||
| RL = 10 kΩ, TA = –40°C to +125°C | 30 | ||||||
| RL = 2 kΩ | 25 | 45 | |||||
| RL = 2 kΩ, TA = –40°C to +125°C | 55 | ||||||
| ISC | Short-circuit current | VS = 5.5 V | See the Typical Characteristics | mA | |||
| CL | Capacitive load drive | See the Typical Characteristics | |||||
| RO | Open-loop output resistance | IO = 0 mA, f = 1 MHz | 180 | Ω | |||
| POWER SUPPLY | |||||||
| IQ | Quiescent current per amplifier | IO = 0 mA, VS = 5.5 V | 0.65 | 0.75 | mA | ||
| IO = 0 mA, VS = 5.5 V, TA = –40°C to +125°C | 0.8 | ||||||
| Power-on time | V+ = 0 V to 5 V, to 90% IQ level | 28 | µs | ||||