ZHCSGC1F June 2017 – March 2021 OPA145 , OPA2145
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| OFFSET VOLTAGE | |||||||
| VOS | Offset voltage, RTI | VS = ±18 V | ±40 | ±150 | μV | ||
| VS = ±18 V, TA = 0°C to +85°C | ±280 | ||||||
| VS = ±18 V, TA = –40°C to +125°C | ±350 | ||||||
| dVOS/dT | Drift | VS = ±18 V, TA = 0°C to +85°C, OPA145ID and OPA145IDGK packages |
±0.4 | ±1 | μV/°C | ||
| VS = ±18 V, TA = 0°C to +85°C, OPA145IDBV package |
±0.4 | ±1.2 | |||||
| VS = ±18 V, TA = –40°C to +125°C, OPA145ID and OPA145IDGK packages |
±0.5 | ±1.4 | |||||
| VS = ±18 V, TA = –40°C to +125°C, OPA145IDBV package |
±0.5 | ±1.5 | |||||
| VS = ±18 V, TA = 0°C to +85°C, OPA2145 |
±0.15 | ±0.8 | |||||
| VS = ±18 V, TA = –40°C to +125°C, OPA2145 |
±0.2 | ±1 | |||||
| PSRR | Power-supply rejection ratio | VS = ±2.25 V to ±18 V, OPA145ID and OPA2145 packages |
±0.06 | ±0.3 | μV/V | ||
| VS = ±2.25 V to ±18 V, OPA145IDGK and OPA145IDBV packages |
±0.06 | ±0.5 | |||||
| VS = ±2.25 V to ±18 V, TA = –40°C to +125°C, OPA145 |
±2 | ||||||
| VS = ±2.25 V to ±18 V, TA = –40°C to +125°C, OPA2145 |
±0.65 | ||||||
| INPUT BIAS CURRENT | |||||||
| IB | Input bias current | ±2 | ±10 | pA | |||
| TA = 0°C to +85°C | ±600 | ||||||
| TA = –40°C to +125°C | ±10 | nA | |||||
| IOS | Input offset current | ±2 | ±10 | pA | |||
| TA = 0°C to +85°C | ±600 | ||||||
| TA = –40°C to +125°C | ±10 | nA | |||||
| NOISE | |||||||
| Input voltage noise | f = 0.1 Hz to 10 Hz | 320 | nVPP | ||||
| f = 0.1 Hz to 10 Hz | 60 | nVRMS | |||||
| en | Input voltage noise density | f = 10 Hz | 9 | nV/√Hz | |||
| f = 100 Hz | 7.2 | ||||||
| f = 1 kHz | 7 | ||||||
| In | Input current noise density | f = 1 kHz | 0.8 | fA/√Hz | |||
| INPUT VOLTAGE RANGE | |||||||
| VCM | Common-mode voltage range | TA = –40°C to +125°C | (V–) –0.1 | (V+)–3.5 | V | ||
| CMRR | Common-mode rejection ratio | VS = ±18 V, VCM = (V–) –0.1 V to (V+) – 3.5 V |
126 | 140 | dB | ||
| VS = ±18 V, VCM = (V–) –0.1 V to (V+) – 3.5 V, TA = –40°C to +125°C |
118 | ||||||
| INPUT IMPEDANCE | |||||||
| Differential | 1013 || 5 | Ω || pF | |||||
| Common-mode | VCM = (V–) –0.1 V to (V+) –3.5 V | 1013 || 4.3 | |||||
| OPEN-LOOP GAIN | |||||||
| AOL | Open-loop voltage gain | VO = (V–) + 0.35 V to (V+) – 0.35 V, RL = 10 kΩ, OPA145ID package only |
118 | 123 | dB | ||
| VO = (V–) + 0.35 V to (V+) – 0.35 V, RL = 10 kΩ, OPA145IDGK and OPA145IDBV packages |
110 | 123 | |||||
| VO = (V–) + 0.35 V to (V+) – 0.35 V, RL = 10 kΩ, OPA2145 |
114 | 123 | |||||
| VO = (V–) + 0.35 V to (V+) – 0.35 V, RL = 2 kΩ |
106 | 110 | |||||
| VO = (V–) + 0.35 V to (V+) – 0.35 V, RL = 2 kΩ, OPA2145 |
104 | 110 | |||||
| VO = (V–) + 0.35 V to (V+) – 0.35 V, RL = 2 kΩ, TA = –40°C to +125°C |
104 | ||||||
| FREQUENCY RESPONSE | |||||||
| BW | Gain bandwidth product | 5.5 | MHz | ||||
| SR | Slew rate | 20 | V/μs | ||||
| Settling time | 12 bits | 10-V step, G = +1 | 1.6 | μs | |||
| 16 bits | 10-V step, G = +1 | 6 | |||||
| THD+N | Total harmonic distortion and noise | 1 kHz, G = +1, VO = 3.5 VRMS | 0.0001% | ||||
| Overload recovery time | 600 | ns | |||||
| OUTPUT | |||||||
| Linear output voltage swing range | RL = 10 kΩ, AOL ≥ 108 dB, TA = –40°C to +125°C, see Figure 6-24 and Figure 6-25 |
(V–) + 0.1 | (V+) – 0.1 | V | |||
| RL = 2 kΩ, AOL ≥ 108 dB, TA = –40°C to +125°C, see Figure 6-24 and Figure 6-25 |
(V–) + 0.3 | (V+) – 0.3 | |||||
| VO | Voltage output swing from rail | RL = 10 kΩ | 75 | mV | |||
| RL = 10 kΩ, OPA2145 | 80 | ||||||
| RL = 10 kΩ, TA = –40°C to +125°C | 90 | ||||||
| RL = 2 kΩ | 210 | ||||||
| RL = 2 kΩ, OPA2145 | 230 | ||||||
| RL = 2 kΩ,TA = –40°C to +125°C, OPA145ID |
250 | ||||||
| RL = 2 kΩ,TA = –40°C to +125°C, OPA145IDGK and OPA145IDBV packages, OPA2145 |
350 | ||||||
| ISC | Short-circuit current | ±20 | mA | ||||
| CLOAD | Capacitive load drive | See Figure 6-27 | |||||
| RO | Open-loop output impedance | f = 1 MHz, IO = 0 mA (see Figure 6-26) | 150 | Ω | |||
| POWER SUPPLY | |||||||
| IQ | Quiescent current (per amplifier) | IO = 0 mA | 445 | 475 | µA | ||
| TA = 0°C to +85°C | 590 | ||||||
| TA = –40°C to +125°C | 655 | ||||||