ZHCSEI8C January 2016 – March 2018 OPA197 , OPA2197 , OPA4197
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| OFFSET VOLTAGE | |||||||
| VOS | Input offset voltage | VS = ±18 V | ±25 | ±100 | µV | ||
| VCM = (V+) – 1.5 V | ±10 | ±100 | |||||
| dVOS/dT | Input offset voltage drift | VS = ±18 V, VCM = (V+) – 3 V | TA = –40°C to +125°C | ±0.5 | ±2.5 | µV/°C | |
| VS = ±18 V, VCM = (V+) – 1.5 V | ±0.8 | ±4.5 | |||||
| PSRR | Power-supply rejection ratio | TA = –40°C to +125°C | ±1 | ±3 | µV/V | ||
| INPUT BIAS CURRENT | |||||||
| IB | Input bias current | ±5 | ±20 | pA | |||
| TA = –40°C to +125°C | ±5 | nA | |||||
| PW package only | ±15 | ||||||
| IOS | Input offset current | ±2 | ±20 | pA | |||
| TA = –40°C to +125°C | ±2 | nA | |||||
| PW package only | ±10 | ||||||
| NOISE | |||||||
| En | Input voltage noise | (V–) – 0.1 V < VCM< (V+) – 3 V | f = 0.1 Hz to 10 Hz | 1.30 | µVPP | ||
| (V+) – 1.5 V < VCM< (V+) + 0.1 V | f = 0.1 Hz to 10 Hz | 4 | |||||
| en | Input voltage noise density | (V–) – 0.1 V < VCM< (V+) – 3 V | f = 100 Hz | 10.5 | nV/√Hz | ||
| f = 1 kHz | 5.5 | ||||||
| (V+) – 1.5 V < VCM< (V+) + 0.1 V | f = 100 Hz | 32 | |||||
| f = 1 kHz | 12.5 | ||||||
| in | Input current noise density | f = 1 kHz | 1.5 | fA/√Hz | |||
| INPUT VOLTAGE | |||||||
| VCM | Common-mode voltage range | (V–) – 0.1 | (V+) + 0.1 | V | |||
| CMRR | Common-mode rejection ratio | VS = ±18 V,
(V–) – 0.1 V < VCM< (V+) – 3 V |
120 | 140 | dB | ||
| TA = –40°C to +125°C | 110 | 126 | |||||
| VS = ±18 V,
(V+) – 1.5 V < VCM< (V+) |
100 | 120 | |||||
| TA = –40°C to +125°C | 80 | 100 | |||||
| VS = ±18 V,
(V+) – 3 V < VCM< (V+) – 1.5 V |
See Typical Characteristics | ||||||
| INPUT IMPEDANCE | |||||||
| ZID | Differential | 100 || 1.6 | MΩ || pF | ||||
| ZIC | Common-mode | 1 || 6.4 | 1013Ω || pF | ||||
| OPEN-LOOP GAIN | |||||||
| AOL | Open-loop voltage gain(1) | VS = ±18 V,
(V–) + 0.6 V < VO< (V+) – 0.6 V, RLOAD = 2 kΩ |
120 | 134 | dB | ||
| TA = –40°C to +125°C | 110 | 126 | |||||
| VS = ±18 V,
(V–) + 0.3 V < VO< (V+) – 0.3 V, RLOAD = 10 kΩ |
120 | 143 | |||||
| TA = –40°C to +125°C | 110 | 134 | |||||
| FREQUENCY RESPONSE | |||||||
| GBW | Unity gain bandwidth | 10 | MHz | ||||
| SR | Slew rate | VS = ± 18 V, G = 1, 10-V step | 20 | V/µs | |||
| ts | Settling time | To 0.01% | VS = ±18 V, G = 1, 10-V step | 1.4 | µs | ||
| VS = ±18 V, G = 1, 5-V step | 0.9 | ||||||
| To 0.001% | VS = ±18 V, G = 1, 10-V step | 2.1 | |||||
| VS = ±18 V, G = 1, 5-V step | 1.8 | ||||||
| tOR | Overload recovery time | VIN × G = VS | 200 | ns | |||
| THD+N | Total harmonic distortion + noise | G = 1, f = 1 kHz, VO = 3.5 VRMS | 0.00008% | ||||
| OUTPUT | |||||||
| VO | Voltage output swing from rail | Positive rail | No load | 5 | 25 | mV | |
| RLOAD = 10 kΩ | 95 | 125 | |||||
| RLOAD = 2 kΩ | 430 | 500 | |||||
| Negative rail | No load | 5 | 25 | ||||
| RLOAD = 10 kΩ | 95 | 125 | |||||
| RLOAD = 2 kΩ | 430 | 500 | |||||
| ISC | Short-circuit current | VS = ±18 V | ±65 | mA | |||
| CLOAD | Capacitive load drive | See Typical Characteristics | |||||
| ZO | Open-loop output impedance | f = 1 MHz, IO = 0 A, See Figure 26 | 375 | Ω | |||
| POWER SUPPLY | |||||||
| IQ | Quiescent current per amplifier | IO = 0 A | 1 | 1.3 | mA | ||
| TA = –40°C to +125°C, IO = 0 A | 1.5 | ||||||
| TEMPERATURE | |||||||
| Thermal protection(1) | 140 | °C | |||||