ZHCSGB7A June 2017 – November 2017 OPA1641-Q1 , OPA1642-Q1
PRODUCTION DATA.




| VOUT = 3 VRMS | BW = 80 kHz |

| BW = 80 kHz | 1 kHz Signal | RSOURCE = 0 Ω |

| VS = ±15 V | VOUT = 3 VRMS | G = 1 |

| G = 1 | CL = 100 pF |

| G = 1 | CL = 100 pF |

| G = –10 |

| G = 1 |


| VS = ±18 V |






| VOUT = 3 VRMS | BW > 500 kHz |

| G = 1 |


| G = –1 | CL = 100 pF |

| G = –1 | CL = 100 pF |

| G = –10 |

| G = –1 |



| VOUT = Midsupply (includes self-heating) | ||