ZHCSGV2J June 2009 – January 2017 OMAP-L138
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
| NO. | 1.3V | 1.2V | 1.1V | 1.0V | UNIT | ||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
| 1 | tsu(VDINV-VKIH) | Setup time, VP_DINx valid before VP_OSCIN0/1 high | 4 | 4 | 6 | 7 | ns | ||||
| 2 | th(VKIH-VDINV) | Hold time, VP_DINx valid after VP_CLKIN0/1 high | 0.5 | 0 | 0 | 0 | ns | ||||
Figure 6-76 VPIF Channels 0/1 Video Capture Data and Control Input Timing