ZHCSGV2J June 2009 – January 2017 OMAP-L138
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
| NO. | 1.3V, 1.2V | 1.1V | 1.0V | UNIT | |||||
|---|---|---|---|---|---|---|---|---|---|
| MIN | MAX | MIN | MAX | MIN | MAX | ||||
| 1 | tsu(CMDV-CLKH) | Setup time, MMCSD_CMD valid before MMCSD_CLK high | 4 | 4 | 6 | ns | |||
| 2 | th(CLKH-CMDV) | Hold time, MMCSD_CMD valid after MMCSD_CLK high | 2.5 | 2.5 | 2.5 | ns | |||
| 3 | tsu(DATV-CLKH) | Setup time, MMCSD_DATx valid before MMCSD_CLK high | 4.5 | 5 | 6 | ns | |||
| 4 | th(CLKH-DATV) | Hold time, MMCSD_DATx valid after MMCSD_CLK high | 2.5 | 2.5 | 2.5 | ns | |||