ZHCSGV2J June 2009 – January 2017 OMAP-L138
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
| NO. | 1.3V, 1.2V, 1.1V, 1.0V | UNIT | |||
|---|---|---|---|---|---|
| MIN | MAX | ||||
| 1 | tsu(MRXD-MII_RXCLKH) | Setup time, receive selected signals valid before MII_RXCLK high | 8 | ns | |
| 2 | th(MII_RXCLKH-MRXD) | Hold time, receive selected signals valid after MII_RXCLK high | 8 | ns | |
Figure 6-49 EMAC Receive Interface Timing