ZHCSMS9J September 1973 – February 2025 NA555 , NE555 , SA555 , SE555
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| PARAMETER | TEST CONDITIONS(1) | MIN | TYP | MAX | UNIT | |||
|---|---|---|---|---|---|---|---|---|
| Temperature coefficient of timing interval | Each timer, monostable(2), TA = MIN to MAX |
NA555, NE555, SA555 | 50 | ppm/°C | ||||
| SE555 | 30 | 100 | ||||||
| Each timer, astable(3), TA = MIN to MAX |
NA555, NE555, SA555 | 150 | ||||||
| SE555 | 90 | |||||||
| Supply-voltage sensitivity of timing interval | Each timer, monostable(2) | NA555, NE555, SA555 | 0.1 | 0.5 | %/V | |||
| SE555 | 0.05 | 0.2 | ||||||
| Each timer, astable(3) | NA555, NE555, SA555 | 0.3 | ||||||
| SE555 | 0.15 | |||||||
| tr | Output-pulse rise time | CL = 15pF, TA = 25°C, 20% to 80% |
NA555, NE555, SA555 | 100 | 300 | ns | ||
| SE555 | 100 | 200 | ||||||
| tf | Output-pulse fall time | CL = 15pF, TA = 25°C, 80% to 20% |
NA555, NE555, SA555 | 100 | 300 | ns | ||
| SE555 | 100 | 200 | ||||||