ZHCSTL6A October 2023 – July 2024 MSPM0C1103-Q1 , MSPM0C1104-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| fmax | Port output frequency | SDIO (1) | VDD ≥ 1.71V, CL= 20pF | 24 | MHz | ||
| fmax | Port output frequency | ODIO | VDD ≥ 1.71V, FM+, CL= 20pF - 100pF | 1 | MHz | ||
| tr,tf | Output rise/fall time | All output ports except ODIO | VDD ≥ 1.71V | 0.3*fmax | s | ||
| tf | Output fall time | ODIO | VDD ≥ 1.71V, FM+, CL= 20pF-100pF | 20*VDD/5.5 | 120 | ns | |