ZHCSI49C September 2014 – March 2021
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| VIT+ | Positive-going input threshold voltage | 0.5 VCC | 0.7 VCC | V | |||
| 3 V | 1.50 | 2.10 | |||||
| VIT- | Negative-going input threshold voltage | 0.25 VCC | 0.55 VCC | V | |||
| 3 V | 0.75 | 1.65 | |||||
| Vhys | Input voltage hysteresis (VIT+ – VIT-) | 3 V | 0.4 | 1.1 | V | ||
| CI | Input capacitance | VIN = VSS or VCC | 5 | pF | |||