ZHCSCV0C August 2014 – August 2018 MSP430FR6877 , MSP430FR6879 , MSP430FR68791
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | MAX | UNIT | |
|---|---|---|---|---|---|
| feUSCI | eUSCI input clock frequency | Internal: SMCLK or ACLK,
External: UCLK, Duty cycle = 50% ±10% |
16 | MHz | |
| fBITCLK | BITCLK clock frequency
(equals baud rate in MBaud) |
4 | MHz | ||
Table 5-17 lists the characteristics of the eUSCI in UART mode.