ZHCSCV0C August 2014 – August 2018 MSP430FR6877 , MSP430FR6879 , MSP430FR68791
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| tt | UART receive deglitch time(1) | UCGLITx = 0 | 2.2 V, 3.0 V | 5 | 30 | ns | |
| UCGLITx = 1 | 20 | 90 | |||||
| UCGLITx = 2 | 35 | 160 | |||||
| UCGLITx = 3 | 50 | 220 | |||||
Table 5-18 lists the supported clock frequencies of the eUSCI in SPI master mode.