5.6 Low-Power Mode (LPM0, LPM1) Supply Currents Into VCC Excluding External Current
over recommended operating free-air temperature (unless otherwise noted)(1)(2)
| PARAMETER |
VCC |
FREQUENCY (fSMCLK) |
UNIT |
| 1 MHz |
4 MHz |
8 MHz |
12 MHz |
16 MHz |
| TYP |
MAX |
TYP |
MAX |
TYP |
MAX |
TYP |
MAX |
TYP |
MAX |
| ILPM0 |
2.2 V |
75 |
|
105 |
|
165 |
|
250 |
|
230 |
|
µA |
| 3.0 V |
85 |
120 |
115 |
|
175 |
|
260 |
|
240 |
275 |
| ILPM1 |
2.2 V |
40 |
|
65 |
|
130 |
|
215 |
|
195 |
|
µA |
| 3.0 V |
40 |
65 |
65 |
|
130 |
|
215 |
|
195 |
220 |
(1) All inputs are tied to 0 V or to VCC. Outputs do not source or sink any current.
(2) Current for watchdog timer clocked by SMCLK included.
fACLK = 32768 Hz, fMCLK = 0 MHz, fSMCLK = fDCO at specified frequency, except for 12 MHz: here fDCO = 24 MHz and fSMCLK = fDCO / 2.