ZHCS180L July 2011 – December 2017 MSP430FR5730 , MSP430FR5731 , MSP430FR5732 , MSP430FR5733 , MSP430FR5734 , MSP430FR5735 , MSP430FR5736 , MSP430FR5737 , MSP430FR5738 , MSP430FR5739
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| DVCC(WRITE) | Write supply voltage | 2.0 | 3.6 | V | ||
| tWRITE | Word or byte write time | 120 | ns | |||
| tACCESS | Read access time (1) | 60 | ns | |||
| tPRECHARGE | Precharge time (1) | 60 | ns | |||
| tCYCLE | Cycle time, read or write operation (1) | 120 | ns | |||
| Read and write endurance | 1015 | cycles | ||||
| tRetention | Data retention duration | TJ = 25°C | 100 | years | ||
| TJ = 70°C | 40 | |||||
| TJ = 85°C | 10 | |||||