ZHCS180L July 2011 – December 2017 MSP430FR5730 , MSP430FR5731 , MSP430FR5732 , MSP430FR5733 , MSP430FR5734 , MSP430FR5735 , MSP430FR5736 , MSP430FR5737 , MSP430FR5738 , MSP430FR5739
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| IMODOSC | Current consumption | Enabled | 2 V to 3.6 V | 44 | 80 | µA | |
| fMODOSC | MODOSC frequency | 2 V to 3.6 V | 4.5 | 5.0 | 5.5 | MHz | |
| fMODOSC,DC | Duty cycle | Measured at ACLK, divide by 1 | 2 V to 3.6 V | 40% | 50% | 60% | |