ZHCSCG3C May 2014 – December 2017 MSP430FR5720 , MSP430FR5721 , MSP430FR5722 , MSP430FR5723 , MSP430FR5724 , MSP430FR5725 , MSP430FR5726 , MSP430FR5727 , MSP430FR5728 , MSP430FR5729
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| tSTE,LEAD | STE lead time, STE active to clock | 2 V | 7 | ns | |||
| 3 V | 7 | ||||||
| tSTE,LAG | STE lag time, Last clock to STE inactive | 2 V | 0 | ns | |||
| 3 V | 0 | ||||||
| tSTE,ACC | STE access time, STE active to SOMI data out | 2 V | 65 | ns | |||
| 3 V | 40 | ||||||
| tSTE,DIS | STE disable time, STE inactive to SOMI high impedance | 2 V | 40 | ns | |||
| 3 V | 35 | ||||||
| tSU,SI | SIMO input data setup time | 2 V | 2 | ns | |||
| 3 V | 2 | ||||||
| tHD,SI | SIMO input data hold time | 2 V | 5 | ns | |||
| 3 V | 5 | ||||||
| tVALID,SO | SOMI output data valid time (2) | UCLK edge to SOMI valid, CL = 20 pF |
2 V | 30 | ns | ||
| 3 V | 30 | ||||||
| tHD,SO | SOMI output data hold time (3) | CL = 20 pF | 2 V | 4 | ns | ||
| 3 V | 4 | ||||||
Figure 5-8 SPI Slave Mode, CKPH = 0
Figure 5-9 SPI Slave Mode, CKPH = 1