ZHCSCG3C May 2014 – December 2017 MSP430FR5720 , MSP430FR5721 , MSP430FR5722 , MSP430FR5723 , MSP430FR5724 , MSP430FR5725 , MSP430FR5726 , MSP430FR5727 , MSP430FR5728 , MSP430FR5729
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| ISVSH,AM | SVSH current consumption, active mode | VCC = 3.6 V | 5 | µA | ||
| ISVSH,LPM | SVSH current consumption, low power modes | VCC = 3.6 V | 0.8 | 1.5 | µA | |
| VSVSH- | SVSH on voltage level, falling supply voltage | 1.83 | 1.88 | 1.93 | V | |
| VSVSH+ | SVSH off voltage level, rising supply voltage | 1.88 | 1.93 | 1.98 | V | |
| tPD,SVSH, AM | SVSH propagation delay, active mode | dVCC/dt = 10 mV/µs | 10 | µs | ||
| tPD,SVSH, LPM | SVSH propagation delay, low power modes | dVCC/dt = 1 mV/µs | 30 | µs | ||
| ISVSL | SVSL current consumption | 0.3 | 0.5 | µA | ||
| VSVSL– | SVSL on voltage level | 1.42 | V | |||
| VSVSL+ | SVSL off voltage level | 1.47 | V | |||