ZHCSCG3C May 2014 – December 2017 MSP430FR5720 , MSP430FR5721 , MSP430FR5722 , MSP430FR5723 , MSP430FR5724 , MSP430FR5725 , MSP430FR5726 , MSP430FR5727 , MSP430FR5728 , MSP430FR5729
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | VCC | MIN | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VOH | High-level output voltage | I(OHmax) = –1 mA (1) | 2 V | VCC – 0.25 | VCC | V |
| I(OHmax) = –3 mA (2) | VCC – 0.60 | VCC | ||||
| I(OHmax) = –2 mA (1) | 3 V | VCC – 0.25 | VCC | |||
| I(OHmax) = –6 mA (2) | VCC – 0.60 | VCC | ||||
| VOL | Low-level output voltage | I(OLmax) = 1 mA (1) | 2 V | VSS | VSS + 0.25 | V |
| I(OLmax) = 3 mA (2) | VSS | VSS + 0.60 | ||||
| I(OLmax) = 2 mA (1) | 3 V | VSS | VSS + 0.25 | |||
| I(OLmax) = 6 mA (2) | VSS | VSS + 0.60 | ||||