| VCC |
Supply voltage |
|
2.0 |
|
3.6 |
V |
| VOS |
Input offset voltage |
|
–5 |
|
5 |
mV |
| dVOS /dT |
Offset drift |
OAPM = 0 |
|
3 |
|
µV/℃ |
| OAPM = 1 |
|
5 |
|
| IB |
Input bias current |
|
|
50 |
|
pA |
| VCM |
Input voltage range |
|
–0.1 |
|
VCC + 0.1 |
V |
| IIDD |
Quiescent current |
OAPM = 0 |
|
350 |
|
µA |
| OAPM = 1 |
|
120 |
|
| ENI |
Input noise voltage, f = 0.1 Hz to 10 Hz |
Vin = VCC / 2, OAPM = 0 |
|
40 |
|
µV |
| Input noise voltage density, f = 1 kHz |
Vin = VCC / 2, OAPM = 0 |
|
40 |
|
nV/√Hz |
| Input noise voltage, f = 10 kHz |
Vin = VCC / 2, OAPM = 0 |
|
20 |
|
| CMRR |
Common-mode rejection ratio |
OAPM = 0 |
|
70 |
|
dB |
| OAPM = 1 |
|
80 |
|
| PSRR |
Power supply rejection ratio |
OAPM = 0 |
|
70 |
|
dB |
| OAPM = 1 |
|
80 |
|
| GBW |
Gain bandwidth |
OAPM = 0 |
|
4 |
|
MHz |
| OAPM = 1 |
|
1.4 |
|
| AOL |
Open-loop voltage gain |
OAPM = 0 |
|
100 |
|
dB |
| OAPM = 1 |
|
100 |
|
| φM |
Phase margin |
CL = 50 pF , RL = 2 kΩ |
|
65 |
|
deg |
|
Positive slew rate |
CL = 50 pF, OAPM = 0 |
|
3 |
|
V/us |
| CL = 50 pF, OAPM = 1 |
|
1 |
|
| Cin |
Input capacitance |
Common mode |
|
2 |
|
pF |
| VO |
Voltage output swing from supply rails |
RL = 10 kΩ |
|
40 |
100 |
mV |
| tST |
OA settling time |
To 0.1% final value, G = +1, 1-V setup, CL = 50 pF, OAPM = 0 |
|
1 |
|
µs |
| To 0.1% final value, G = +1, 1-V setup, CL = 50 pF, OAPM = 1 |
|
4.5 |
|