ZHCSCN8A May 2014 – September 2018 MSP430F6745A , MSP430F6746A , MSP430F6747A , MSP430F6748A , MSP430F6749A , MSP430F6765A , MSP430F6766A , MSP430F6767A , MSP430F6768A , MSP430F6769A , MSP430F6775A , MSP430F6776A , MSP430F6777A , MSP430F6778A , MSP430F6779A
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | VCC | MIN | MAX | UNIT | |
|---|---|---|---|---|---|---|
| tSTE,LEAD | STE lead time, STE low to clock | UCSTEM = 0, UCMODEx = 01 or 10 | 2 V, 3 V | 150 | ns | |
| UCSTEM = 1, UCMODEx = 01 or 10 | 150 | |||||
| tSTE,LAG | STE lag time, Last clock to STE high | UCSTEM = 0, UCMODEx = 01 or 10 | 2 V, 3 V | 200 | ns | |
| UCSTEM = 1, UCMODEx = 01 or 10 | 200 | |||||
| tSTE,ACC | STE access time, STE low to SIMO data out | UCSTEM = 0, UCMODEx = 01 or 10 | 2 V | 50 | ns | |
| 3 V | 30 | |||||
| UCSTEM = 1, UCMODEx = 01 or 10 | 2 V | 50 | ||||
| 3 V | 30 | |||||
| tSTE,DIS | STE disable time, STE high to SIMO high impedance | UCSTEM = 0, UCMODEx = 01 or 10 | 2 V | 40 | ns | |
| 3 V | 25 | |||||
| UCSTEM = 1, UCMODEx = 01 or 10 | 2 V | 40 | ||||
| 3 V | 25 | |||||
| tSU,MI | SOMI input data setup time | 2 V | 50 | ns | ||
| 3 V | 30 | |||||
| tHD,MI | SOMI input data hold time | 2 V | 0 | ns | ||
| 3 V | 0 | |||||
| tVALID,MO | SIMO output data valid time(2) | UCLK edge to SIMO valid, CL = 20 pF | 2 V | 9 | ns | |
| 3 V | 5 | |||||
| tHD,MO | SIMO output data hold time(3) | CL = 20 pF | 2 V | 0 | ns | |
| 3 V | 0 | |||||
Figure 5-11 SPI Master Mode, CKPH = 0
Figure 5-12 SPI Master Mode, CKPH = 1 Table 5-31 lists the characteristics of the eUSCI in SPI slave mode.