ZHCSCN8A May 2014 – September 2018 MSP430F6745A , MSP430F6746A , MSP430F6747A , MSP430F6748A , MSP430F6749A , MSP430F6765A , MSP430F6766A , MSP430F6767A , MSP430F6768A , MSP430F6769A , MSP430F6775A , MSP430F6776A , MSP430F6777A , MSP430F6778A , MSP430F6779A
PRODUCTION DATA.
Figure 6-25 shows the port diagram. Table 6-84 summarizes the selection of the pin functions.
Figure 6-25 Port P6 (P6.4 to P6.7) Diagram (PEU Package Only) | PIN NAME (P6.x) | x | FUNCTION | CONTROL BITS OR SIGNALS(1) | ||
|---|---|---|---|---|---|
| P6DIR.x | P6SEL0.x | LCDS36 to LCDS33 | |||
| P6.4/S36 | 4 | P6.4 (I/O) | I:0; O:1 | 0 | 0 |
| N/A | 0 | 1 | 0 | ||
| DVSS | 1 | 1 | 0 | ||
| S36 | X | X | 1 | ||
| P6.5/S35 | 5 | P6.5 (I/O) | I:0; O:1 | 0 | 0 |
| N/A | 0 | 1 | 0 | ||
| DVSS | 1 | 1 | 0 | ||
| S35 | X | X | 1 | ||
| P6.6/S34 | 6 | P6.6(I/O) | I:0; O:1 | 0 | 0 |
| N/A | 0 | 1 | 0 | ||
| DVSS | 1 | 1 | 0 | ||
| S34 | X | X | 1 | ||
| P6.7/S33 | 7 | P6.7 (I/O) | I:0; O:1 | 0 | 0 |
| N/A | 0 | 1 | 0 | ||
| DVSS | 1 | 1 | 0 | ||
| S33 | X | X | 1 | ||