ZHCSDG4A February 2015 – October 2018 MSP430F6720A , MSP430F6721A , MSP430F6723A , MSP430F6724A , MSP430F6725A , MSP430F6726A , MSP430F6730A , MSP430F6731A , MSP430F6733A , MSP430F6734A , MSP430F6735A , MSP430F6736A
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| VLCD | LCD voltage | VLCDx = 0000, VLCDEXT = 0 | 2.4 V to 3.6 V | VCC | V | ||
| LCDCPEN = 1, VLCDx = 0001 | 2 V to 3.6 V | 2.58 | |||||
| LCDCPEN = 1, VLCDx = 0010 | 2 V to 3.6 V | 2.64 | |||||
| LCDCPEN = 1, VLCDx = 0011 | 2 V to 3.6 V | 2.71 | |||||
| LCDCPEN = 1, VLCDx = 0100 | 2 V to 3.6 V | 2.78 | |||||
| LCDCPEN = 1, VLCDx = 0101 | 2 V to 3.6 V | 2.83 | |||||
| LCDCPEN = 1, VLCDx = 0110 | 2 V to 3.6 V | 2.90 | |||||
| LCDCPEN = 1, VLCDx = 0111 | 2 V to 3.6 V | 2.96 | |||||
| LCDCPEN = 1, VLCDx = 1000 | 2 V to 3.6 V | 3.02 | |||||
| LCDCPEN = 1, VLCDx = 1001 | 2 V to 3.6 V | 3.07 | |||||
| LCDCPEN = 1, VLCDx = 1010 | 2 V to 3.6 V | 3.14 | |||||
| LCDCPEN = 1, VLCDx = 1011 | 2 V to 3.6 V | 3.21 | |||||
| LCDCPEN = 1, VLCDx = 1100 | 2 V to 3.6 V | 3.27 | |||||
| LCDCPEN = 1, VLCDx = 1101 | 2.2 V to 3.6 V | 3.32 | |||||
| LCDCPEN = 1, VLCDx = 1110 | 2.2 V to 3.6 V | 3.38 | |||||
| LCDCPEN = 1, VLCDx = 1111 | 2.2 V to 3.6 V | 3.44 | 3.6 | ||||
| ICC,Peak,CP | Peak supply currents due to charge pump activities | LCDCPEN = 1, VLCDx = 1111 | 2.2 V | 400 | µA | ||
| tLCD,CP,on | Time to charge CLCD when discharged | CLCD = 4.7µF, LCDCPEN = 0→1,
VLCDx = 1111 |
2.2 V | 150 | 500 | ms | |
| ICP,Load | Maximum charge pump load current | LCDCPEN = 1, VLCDx = 1111 | 2.2 V | 50 | µA | ||
| RLCD,Seg | LCD driver output impedance, segment lines | LCDCPEN = 1, VLCDx = 1000,
ILOAD = ±10 µA |
2.2 V | 10 | kΩ | ||
| RLCD,COM | LCD driver output impedance, common lines | LCDCPEN = 1, VLCDx = 1000,
ILOAD = ±10 µA |
2.2 V | 10 | kΩ | ||