ZHCS474F August 2010 – September 2019 MSP430F5324 , MSP430F5325 , MSP430F5326 , MSP430F5327 , MSP430F5328 , MSP430F5329
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | VCC | MIN | MAX | UNIT | |
|---|---|---|---|---|---|---|
| fTA | Timer_A input clock frequency | Internal: SMCLK or ACLK,
External: TACLK, Duty cycle = 50% ±10% |
1.8 V, 3 V | 25 | MHz | |
| tTA,cap | Timer_A capture timing | All capture inputs, minimum pulse duration required for capture | 1.8 V, 3 V | 20 | ns | |