ZHCS474F August 2010 – September 2019 MSP430F5324 , MSP430F5325 , MSP430F5326 , MSP430F5327 , MSP430F5328 , MSP430F5329
PRODUCTION DATA.
Figure 6-9 and Figure 6-10 show the port schematics. Table 6-50 summarizes the selection of the pin functions.
Figure 6-9 Port P5 (P5.4) Diagram
Figure 6-10 Port P5 (P5.5) Diagram | PIN NAME (P5.x) | x | FUNCTION | CONTROL BITS OR SIGNALS(1) | |||
|---|---|---|---|---|---|---|
| P5DIR.x | P5SEL.4 | P5SEL.5 | XT1BYPASS | |||
| P5.4/XIN | 4 | P5.4 (I/O) | I: 0; O: 1 | 0 | X | X |
| XIN crystal mode(2) | X | 1 | X | 0 | ||
| XIN bypass mode(2) | X | 1 | X | 1 | ||
| P5.5/XOUT | 5 | P5.5 (I/O) | I: 0; O: 1 | 0 | X | X |
| XOUT crystal mode(3) | X | 1 | X | 0 | ||
| P5.5 (I/O)(3) | X | 1 | X | 1 | ||