ZHCSER2D May 2013 – October 2020 MSP430F5252 , MSP430F5253 , MSP430F5254 , MSP430F5255 , MSP430F5256 , MSP430F5257 , MSP430F5258 , MSP430F5259
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VCC | VIO | MIN | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| tSTE,LEAD | STE lead time, STE low to clock | PMMCOREV = 0 | 1.8 V | 1.62 V to 1.80 V | 12 | ns | |
| 3.0 V | 1.62 V to 1.98 V | 12 | |||||
| PMMCOREV = 3 | 2.4 V | 1.62 V to 1.98 V | 10 | ||||
| 3.0 V | 1.62 V to 1.98 V | 10 | |||||
| tSTE,LAG | STE lag time, Last clock to STE high | PMMCOREV = 0 | 1.8 V | 1.62 V to 1.80 V | 6 | ns | |
| 3.0 V | 1.62 V to 1.98 V | 6 | |||||
| PMMCOREV = 3 | 2.4 V | 1.62 V to 1.98 V | 6 | ||||
| 3.0 V | 1.62 V to 1.98 V | 6 | |||||
| tSTE,ACC | STE access time, STE low to SOMI data out | PMMCOREV = 0 | 1.8 V | 1.62 V to 1.80 V | 65 | ns | |
| 3.0 V | 1.62 V to 1.98 V | 65 | |||||
| PMMCOREV = 3 | 2.4 V | 1.62 V to 1.98 V | 45 | ||||
| 3.0 V | 1.62 V to 1.98 V | 45 | |||||
| tSTE,DIS | STE disable time, STE high to SOMI high impedance | PMMCOREV = 0 | 1.8 V | 1.62 V to 1.80 V | 35 | ns | |
| 3.0 V | 1.62 V to 1.98 V | 35 | |||||
| PMMCOREV = 3 | 2.4 V | 1.62 V to 1.98 V | 25 | ||||
| 3.0 V | 1.62 V to 1.98 V | 25 | |||||
| tSU,SI | SIMO input data setup time | PMMCOREV = 0 | 1.8 V | 1.62 V to 1.80 V | 5 | ns | |
| 3.0 V | 1.62 V to 1.98 V | 5 | |||||
| PMMCOREV = 3 | 2.4 V | 1.62 V to 1.98 V | 5 | ||||
| 3.0 V | 1.62 V to 1.98 V | 5 | |||||
| tHD,SI | SIMO input data hold time | PMMCOREV = 0 | 1.8 V | 1.62 V to 1.80 V | 5 | ns | |
| 3.0 V | 1.62 V to 1.98 V | 5 | |||||
| PMMCOREV = 3 | 2.4 V | 1.62 V to 1.98 V | 5 | ||||
| 3.0 V | 1.62 V to 1.98 V | 5 | |||||
| tVALID,SO | SOMI output data valid time(2) | UCLK edge to SOMI valid, CL = 20 pF, PMMCOREV = 0 | 1.8 V | 1.62 V to 1.80 V | 75 | ns | |
| 3.0 V | 1.62 V to 1.98 V | 75 | |||||
| UCLK edge to SOMI valid, CL = 20 pF, PMMCOREV = 3 | 2.4 V | 1.62 V to 1.98 V | 50 | ||||
| 3.0 V | 1.62 V to 1.98 V | 50 | |||||
| tHD,SO | SOMI output data hold time(3) | CL = 20 pF, PMMCOREV = 0 | 1.8 V | 1.62 V to 1.80 V | 10 | ns | |
| 3.0 V | 1.62 V to 1.98 V | 10 | |||||
| CL = 20 pF, PMMCOREV = 3 | 2.4 V | 1.62 V to 1.98 V | 10 | ||||
| 3.0 V | 1.62 V to 1.98 V | 10 | |||||
Figure 8-15 SPI Slave Mode, CKPH = 0
Figure 8-16 SPI Slave Mode, CKPH = 1