ZHCSER2D May 2013 – October 2020 MSP430F5252 , MSP430F5253 , MSP430F5254 , MSP430F5255 , MSP430F5256 , MSP430F5257 , MSP430F5258 , MSP430F5259
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VIO(3) | MIN | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VOH | High-level output voltage | I(OHmax) = –100 µA(1) | 1.62 V to 1.98 V | VIO – 0.05 | VIO | V |
| I(OHmax) = –1 mA(1) | VIO – 0.25 | VIO | ||||
| I(OHmax) = –2 mA(1) | VIO – 0.50 | VIO | ||||
| VOL | Low-level output voltage | I(OLmax) = 1 mA(1) | 1.62 V to 1.98 V | VSS | VSS + 0.25 | V |
| I(OLmax) = 2 mA(1) | VSS | VSS + 0.50 | ||||