ZHCSER2D May 2013 – October 2020 MSP430F5252 , MSP430F5253 , MSP430F5254 , MSP430F5255 , MSP430F5256 , MSP430F5257 , MSP430F5258 , MSP430F5259
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
EI | Integral linearity error | 1.4 V ≤ (VeREF+ – VeREF–) ≤ 1.6 V, CVeREF+ = 20 pF | 2.2 V, 3 V | ±1.0 | LSB | ||
1.6 V < (VeREF+ – VeREF–) ≤ VAVCC, CVeREF+ = 20 pF | ±1.0 | ||||||
ED | Differential linearity error | 1.4 V ≤ (VeREF+ – VeREF–), CVeREF+ = 20 pF | 2.2 V, 3 V | ±1.0 | LSB | ||
EO | Offset error | 1.4 V ≤ (VeREF+ – VeREF–), CVeREF+ = 20 pF, Internal impedance of source RS < 100 Ω | 2.2 V, 3 V | ±1.0 | LSB | ||
EG | Gain error | 1.4 V ≤ (VeREF+ – VeREF–), CVeREF+ = 20 pF, ADC10SREFx = 11b | 2.2 V, 3 V | ±1.0 | LSB | ||
ET | Total unadjusted error | 1.4 V ≤ (VeREF+ – VeREF–), CVeREF+ = 20 pF, ADC10SREFx = 11b | 2.2 V, 3 V | ±1.0 | ±2.0 | LSB |