ZHCSER2D May 2013 – October 2020 MSP430F5252 , MSP430F5253 , MSP430F5254 , MSP430F5255 , MSP430F5256 , MSP430F5257 , MSP430F5258 , MSP430F5259
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VCC | MIN | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VOH | High-level output voltage | I(OHmax) = –3 mA(1) | 1.8 V | VCC – 0.25 | VCC | V |
| I(OHmax) = –10 mA(2) | VCC – 0.60 | VCC | ||||
| I(OHmax) = –5 mA(1) | 3 V | VCC – 0.25 | VCC | |||
| I(OHmax) = –15 mA(2) | VCC – 0.60 | VCC | ||||
| VOL | Low-level output voltage | I(OLmax) = 3 mA(1) | 1.8 V | VSS | VSS + 0.25 | V |
| I(OLmax) = 10 mA(2) | VSS | VSS + 0.60 | ||||
| I(OLmax) = 5 mA(1) | 3 V | VSS | VSS + 0.25 | |||
| I(OLmax) = 15 mA(2) | VSS | VSS + 0.60 | ||||