ZHCSER2D May 2013 – October 2020 MSP430F5252 , MSP430F5253 , MSP430F5254 , MSP430F5255 , MSP430F5256 , MSP430F5257 , MSP430F5258 , MSP430F5259
PRODUCTION DATA
In addition to the standard JTAG interface, the MSP430 family supports the two wire Spy-Bi-Wire interface. Spy-Bi-Wire can be used to interface with MSP430 development tools and device programmers. Table 9-7 lists the Spy-Bi-Wire interface pin requirements. For further details on interfacing to development tools and device programmers, see the MSP430 Hardware Tools User's Guide. For a complete description of the features of the JTAG interface and its implementation, see MSP430 Programming With the JTAG Interface. Additional information can be found in Designing With MSP430F522x and MSP430F521x Devices.
All SBW I/O pins are supplied by DVCC.
Traditionally, on other MSP430 devices, the RST/NMI pin is used for SBWTDIO, so care must be taken not to mistakenly use the incorrect pin. On the F525x series of devices, it is required to use RSTDVCC for SBWTDIO as shown in Table 9-7. Additional information can be found in Designing With MSP430F522x and MSP430F521x Devices.
DEVICE SIGNAL | DIRECTION | FUNCTION |
---|---|---|
TEST/SBWTCK | IN | Spy-Bi-Wire clock input |
RSTDVCC/SBWTDIO | IN, OUT | Spy-Bi-Wire data input/output |
DVCC, AVCC | Device power supply | |
DVIO | I/O power supply | |
DVSS | Ground supply |