ZHCSER2D May 2013 – October 2020 MSP430F5252 , MSP430F5253 , MSP430F5254 , MSP430F5255 , MSP430F5256 , MSP430F5257 , MSP430F5258 , MSP430F5259
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VIO(2) | MIN | MAX | UNIT | |
---|---|---|---|---|---|---|
t(int) | External interrupt timing(1) | External trigger pulse duration to set interrupt flag, VCC = 1.8 V or 3.0 V | 1.62 V to 1.98 V | 20 | ns |