ZHCSER1B September 2013 – September 2018 MSP430F5232 , MSP430F5234 , MSP430F5237 , MSP430F5239 , MSP430F5242 , MSP430F5244 , MSP430F5247 , MSP430F5249
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | MAX | UNIT | ||
|---|---|---|---|---|---|---|
| fPx.y | Port output frequency (with load) | See (1)(2) | VCC = 1.8 V,
PMMCOREVx = 0 |
16 | MHz | |
| VCC = 3 V,
PMMCOREVx = 3 |
25 | |||||
| fPort_CLK | Clock output frequency | ACLK, SMCLK, or MCLK ,
CL = 20 pF(2) |
VCC = 1.8 V,
PMMCOREVx = 0 |
16 | MHz | |
| VCC = 3 V,
PMMCOREVx = 3 |
25 | |||||