ZHCSAJ5H November 2012 – September 2018 MSP430F5212 , MSP430F5214 , MSP430F5217 , MSP430F5219 , MSP430F5222 , MSP430F5224 , MSP430F5229
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | VIO | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| VIT+ | Positive-going input threshold voltage | VCC = 3.0 V | 1.62 V | 0.8 | 1.25 | V | |
| 1.98 V | 1.1 | 1.40 | |||||
| VIT– | Negative-going input threshold voltage | VCC = 3.0 V | 1.62 V | 0.3 | 0.7 | V | |
| 1.98 V | 0.5 | 1.0 | |||||
| Vhys | Input voltage hysteresis (VIT+ – VIT–) | VCC = 3.0 V | 1.62 V to 1.98 V | 0.3 | 0.8 | V | |
| RPull | Pullup or pulldown resistor(1) | For pullup: VIN = VSS,
For pulldown: VIN = VIO |
20 | 35 | 50 | kΩ | |
| CI | Input capacitance | VIN = VSS or VIO | 5 | pF | |||