ZHCS406R August 2010 – September 2018 MSP430F5131 , MSP430F5132 , MSP430F5151 , MSP430F5152 , MSP430F5171 , MSP430F5172
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|---|
| Ilkg(Px.y) | High-impedance leakage current | Port P1.0 to P1.5, P3.0 to P3.7, PJ.0 to PJ.6 | See (1)(2) | 1.8 V to 3.6 V | ±1 | ±50 | nA | |
| Port P1.6 and P1.7, P2.0 to P2.7 | 1.8 V to 5 V | ±1 | ±50 | |||||