ZHCS406R August 2010 – September 2018 MSP430F5131 , MSP430F5132 , MSP430F5151 , MSP430F5152 , MSP430F5171 , MSP430F5172
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| AVCC | Analog supply voltage | AVCC and DVCC are connected together,
AVSS and DVSS are connected together, V(AVSS) = V(DVSS) = 0 V |
1.8 | 3.6 | V | ||
| V(Ax) | Analog input voltage range(2) | All ADC10_A pins: P1.0 to P1.5 and P3.6 and P3.7 terminals | 0 | AVCC | V | ||
| IADC10_A | Operating supply current into AVCC terminal, REF module and reference buffer off | fADC10CLK = 5 MHz, ADC10ON = 1, REFON = 0,
SHT0 = 0, SHT1 = 0, ADC10DIV = 0, ADC10SREF = 00 |
2.2 V | 60 | 90 | µA | |
| 3 V | 75 | 100 | |||||
| Operating supply current into AVCC terminal, REF module on, reference buffer on | fADC10CLK = 5 MHz, ADC10ON = 1, REFON = 1,
SHT0 = 0, SHT1 = 0, ADC10DIV = 0, ADC10SREF = 01 |
3 V | 113 | 130 | |||
| Operating supply current into AVCC terminal, REF module off, reference buffer on | fADC10CLK = 5 MHz, ADC10ON = 1, REFON = 0,
SHT0 = 0, SHT1 = 0, ADC10DIV = 0, ADC10SREF = 10, VEREF = 2.5 V |
3 V | 105 | 125 | |||
| Operating supply current into AVCC terminal, REF module off, reference buffer off | fADC10CLK = 5 MHz, ADC10ON = 1, REFON = 0,
SHT0 = 0, SHT1 = 0, ADC10DIV = 0, ADC10SREF = 11, VEREF = 2.5 V |
3 V | 70 | 95 | |||
| CI | Input capacitance | Only one terminal Ax can be selected at one time from the pad to the ADC10_A capacitor array including wiring and pad | 2.2 V | 3.5 | pF | ||
| RI | Input MUX ON resistance | AVCC > 2.0 V, 0 V ≤ VAx ≤ AVCC | 36 | kΩ | |||
| 1.8V < AVCC < 2.0 V, 0 V ≤ VAx ≤ AVCC | 96 | ||||||