SLAS629B March 2009 – May 2020 MSP430F477 , MSP430F478 , MSP430F479
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|---|
| VI | Absolute input voltage range | SD16BUFx = 00 | AVSS – 0.1 | AVCC | V | |||
| SD16BUFx > 00 | AVSS + 0.2 | AVCC – 1.2 V | ||||||
| VIC | Common-mode input voltage range | SD16BUFx = 00 | AVSS – 0.1 | AVCC | V | |||
| SD16BUFx > 00 | AVSS + 0.2 | AVCC – 1.2 V | ||||||
| VID,FSR | Differential full scale input voltage range(1) | Bipolar mode, SD16UNI = 0 | –VREF/ 2GAIN | +VREF/ 2GAIN | mV | |||
| Unipolar mode, SD16UNI = 1 | 0 | +VREF/2GAIN | ||||||
| VID | Differential input voltage range for specified performance(1) | SD16REFON = 1 | SD16GAINx = 1 | ±500 | mV | |||
| SD16GAINx = 2 | ±250 | |||||||
| SD16GAINx = 4 | ±125 | |||||||
| SD16GAINx = 8 | ±62 | |||||||
| SD16GAINx = 16 | ±31 | |||||||
| SD16GAINx = 32 | ±15 | |||||||
| ZI | Input impedance
(one input pin to AVSS) |
fSD16 = 1 MHz,
SD16BUFx = 00 |
SD16GAINx = 1 | 3 V | 200 | kΩ | ||
| SD16GAINx = 32 | 75 | |||||||
| fSD16 = 1 MHz,
SD16BUFx = 01 |
SD16GAINx = 1 | >10 | ||||||
| ZID | Differential input impedance
(IN+ to IN-) |
fSD16 = 1 MHz,
SD16BUFx = 00 |
SD16GAINx = 1 | 3 V | 300 | 400 | kΩ | |
| SD16GAINx = 32 | 100 | 150 | ||||||
| fSD16 = 1 MHz,
SD16BUFx = 01 |
SD16GAINx = 1 | >10 | ||||||