SLAS629B March 2009 – May 2020 MSP430F477 , MSP430F478 , MSP430F479
PRODUCTION DATA.
The BSL lets users program the flash memory or RAM using a UART serial interface. Access to the MCU memory through the BSL is protected by user-defined password. A bootloader security key is provided at address 0FFBEh to disable the BSL completely or to disable the erasure of the flash if an invalid password is supplied. The BSL is optional for ROM-based devices. For complete description of the features of the BSL and its implementation, see the MSP430™ Flash Devices Bootloader (BSL) User's Guide.
| BSL FUNCTION | PN PACKAGE | ZCA OR ZQW PACKAGE |
|---|---|---|
| Data Transmit | 58 - P1.0 | C11 - P1.0 |
| Data Receiver | 57 - P1.1 | C12 - P1.1 |