SLAS629B March 2009 – May 2020 MSP430F477 , MSP430F478 , MSP430F479
PRODUCTION DATA.
Table 4-1 describes the device signals.
| SIGNAL NAME | PIN NO. | I/O | DESCRIPTION | |
|---|---|---|---|---|
| PN | ZCA, ZQW | |||
| AVCC | 52 | F12 | Analog supply voltage, positive terminal. | |
| AVSS | 53 | E12 | Analog supply voltage, negative terminal. | |
| DVCC1 | 1 | A1 | Digital supply voltage, positive terminal. Supplies all digital parts. | |
| DVSS1 | 79 | A3 | Digital supply voltage, negative terminal. Supplies all digital parts. | |
| DVCC2 | 80 | A2 | Digital supply voltage, positive terminal. Supplies all digital parts. | |
| DVSS2 | 78 | B2, B3 | Digital supply voltage, negative terminal. Supplies all digital parts. | |
| P1.0/TA0 | 58 | C11 | I/O | General-purpose digital I/O pin |
| Timer_A, capture: CCI0A input, compare: Out0 output | ||||
| BSL transmit | ||||
| P1.1/TA0/MCLK | 57 | C12 | I/O | General-purpose digital I/O pin |
| Timer_A, capture: CCI0B input, compare: Out0 output | ||||
| MCLK signal output | ||||
| BSL receive | ||||
| P1.2/TA1/A4- | 56 | D11 | I/O | General-purpose digital I/O pin |
| Timer_A, capture: CCI1A input, compare: Out1 output | ||||
| SD16 negative analog input A4 | ||||
| P1.3/TBOUTH/SVSOUT/A4+ | 55 | D12 | I/O | General-purpose digital I/O pin |
| Timer_A, capture: CCI2A input, compare: Out2 output | ||||
| Set all PWM digital output ports to high impedance - Timer_B TB0 to TB2 | ||||
| SVS comparator output | ||||
| SD16 positive analog input A4 | ||||
| P1.4/TBCLK/SMCLK/A3- | 54 | E11 | I/O | General-purpose digital I/O pin |
| Timer_B, clock signal TBCLK input | ||||
| SMCLK signal output | ||||
| SD16 negative analog input A3 | ||||
| P1.5/TACLK/ACLK/A3+ | 51 | F11 | I/O | General-purpose digital I/O pin |
| Timer_A, clock signal TACLK input | ||||
| ACLK signal output | ||||
| SD16 positive analog input A3 | ||||
| P1.6/CA0/A2-/DAC0 | 50 | G12 | I/O | General-purpose digital I/O pin |
| Comparator_A input 0 | ||||
| SD16 negative analog input A2 | ||||
| DAC12.0 output | ||||
| P1.7/CA1/A2+ | 49 | G11 | I/O | General-purpose digital I/O pin |
| Comparator_A input 1 | ||||
| SD16 positive analog input A2 | ||||
| P2.0/TA2/S1 | 4 | C2, C3 | I/O | General-purpose digital I/O pin |
| Timer_A, capture: CCI2A/B input, compare: Out2 output | ||||
| LCD segment output 1 | ||||
| P2.1/TB0/S0 | 3 | C1 | I/O | General-purpose digital I/O pin |
| Timer_B, capture: CCI0A/B input, compare: Out0 output | ||||
| LCD segment output 0 | ||||
| P2.2/TB1 | 2 | B1 | I/O | General-purpose digital I/O pin |
| Timer_B, capture: CCI1A/B input, compare: Out1 output | ||||
| P2.3/TB2 | 77 | B4 | I/O | General-purpose digital I/O pin |
| Timer_B, capture: CCI2A/B input, compare: Out2 output | ||||
| P2.4/UCA0TXD/ UCA0SIMO | 76 | A4 | I/O | General-purpose digital I/O pin |
| USCIA transmit data output in UART mode, slave data in/master out in SPI mode | ||||
| P2.5/UCA0RXD/ UCA0SOMI | 75 | D4 | I/O | General-purpose digital I/O pin |
| USCI A0 receive data input in UART mode, slave data out/master in in SPI mode | ||||
| P2.6/CAOUT/S2 | 5 | D1 | I/O | General-purpose digital I/O pin |
| Comparator_A output | ||||
| LCD segment output 2 | ||||
| P2.7/S3 | 6 | D2 | I/O | General-purpose digital I/O pin |
| LCD segment output 3 | ||||
| P3.0/UCB0STE/UCA0CLK | 41 | M12 | I/O | General-purpose digital I/O pin |
| USCI B0 slave transmit enable | ||||
| USCI A0 clock input/output | ||||
| P3.1/UCB0SIMO/ UCB0SDA/S26 | 42 | L12 | I/O | General-purpose digital I/O pin |
| USCI B0 slave in/master out in SPI mode, SDA I2C data in I2C mode | ||||
| LCD segment output 26 | ||||
| P3.2/UCB0SOMI/ UCB0SCL/S27 | 43 | K11 | I/O | General-purpose digital I/O pin |
| USCI B0 slave out/master in in SPI mode, SCL I2C clock in I2C mode | ||||
| LCD segment output 27 | ||||
| P3.3/UCB0CLK/UCA0STE | 44 | K12 | I/O | General-purpose digital I/O |
| USCI B0 clock input/output, USCI A0 slave transmit enable | ||||
| P3.4/S28 | 45 | J11 | I/O | General-purpose digital I/O pin |
| LCD segment output 28 | ||||
| P3.5/S29 | 46 | J12 | I/O | General-purpose digital I/O pin |
| LCD segment output 29 | ||||
| P3.6/S30 | 47 | H11 | I/O | General-purpose digital I/O pin |
| LCD segment output 30 | ||||
| P3.7/S31 | 48 | H12 | I/O | General-purpose digital I/O pin |
| LCD segment output 31 | ||||
| P4.0/S11 | 18 | K2 | I/O | General-purpose digital I/O pin |
| LCD segment output 11 | ||||
| P4.1/S10 | 17 | K1 | I/O | General-purpose digital I/O pin |
| LCD segment output 10 | ||||
| P4.2/S9 | 16 | J2 | I/O | General-purpose digital I/O pin |
| LCD segment output 9 | ||||
| P4.3/S8 | 15 | J1 | I/O | General-purpose digital I/O pin |
| LCD segment output 8 | ||||
| P4.4/S7 | 14 | H2 | I/O | General-purpose digital I/O pin |
| LCD segment output 7 | ||||
| P4.5/S6 | 13 | H1 | I/O | General-purpose digital I/O pin |
| LCD segment output 6 | ||||
| P4.6/S5 | 12 | G2 | I/O | General-purpose digital I/O pin |
| LCD segment output 5 | ||||
| P4.7/S4 | 11 | G1 | I/O | General-purpose digital I/O pin |
| LCD segment output 4 | ||||
| COM0 | 33 | L8 | O | Common output, COM0- 3 are used for LCD backplanes |
| P5.0/S20 | 27 | L5 | I/O | General-purpose digital I/O pin |
| LCD segment output 20 | ||||
| P5.1/S21 | 28 | M5 | I/O | General-purpose digital I/O pin |
| LCD segment output 21 | ||||
| P5.2/COM1 | 34 | M8 | I/O | General-purpose digital I/O pin |
| common output, COM0- 3 are used for LCD backplanes | ||||
| P5.3/COM2 | 35 | L9 | I/O | General-purpose digital I/O pin |
| common output, COM0- 3 are used for LCD backplanes | ||||
| P5.4/COM3 | 36 | M9 | I/O | General-purpose digital I/O pin |
| common output, COM0- 3 are used for LCD backplanes | ||||
| LCDCAP/R33 | 37 | J9 | I/O | Capacitor connection for LCD charge pump |
| input port of most positive analog LCD level (V4) | ||||
| P5.5/R23 | 38 | M10 | I/O | General-purpose digital I/O pin |
| input port of the second most positive analog LCD level (V3) | ||||
| P5.6/LCDREF/R13 | 39 | L10 | I/O | General-purpose digital I/O pin |
| External LCD reference voltage input | ||||
| input port of the third most positive analog LCD level (V3 or V2) | ||||
| P5.7/R03 | 40 | M11 | I/O | General-purpose digital I/O pin |
| input port of the fourth most positive analog LCD level (V1) | ||||
| P6.0/A0+ | 67 | B8 | I/O | General-purpose digital I/O pin |
| SD16 positive analog input A0 | ||||
| P6.1/A0- | 66 | B9 | I/O | General-purpose digital I/O pin |
| SD16 positive negative input A0 | ||||
| P6.2 | 65 | A9 | I/O | General-purpose digital I/O pin |
| P6.3/A1+ | 64 | D9 | I/O | General-purpose digital I/O pin |
| SD16 positive analog input A1 | ||||
| P6.4/A1- | 63 | A10 | I/O | General-purpose digital I/O pin |
| SD16 positive negative input A1 | ||||
| P6.5 | 62 | B10 | I/O | General-purpose digital I/O pin |
| P6.6 | 61 | A11 | I/O | General-purpose digital I/O pin |
| P6.7/SVSIN | 59 | B12 | I/O | General-purpose digital I/O pin |
| SVS input | ||||
| S12 | 19 | L1 | O | LCD segment output 12 |
| S13 | 20 | M1 | O | LCD segment output 13 |
| S14 | 21 | M2 | O | LCD segment output 14 |
| S15 | 22 | M3 | O | LCD segment output 15 |
| S16 | 23 | L3 | O | LCD segment output 16 |
| S17 | 24 | L4 | O | LCD segment output 17 |
| S18 | 25 | M4 | O | LCD segment output 18 |
| S19 | 26 | J4 | O | LCD segment output 19 |
| S22 | 29 | L6 | O | LCD segment output 22 |
| S23 | 30 | M6 | O | LCD segment output 23 |
| S24 | 31 | L7 | O | LCD segment output 24 |
| S25 | 32 | M7 | O | LCD segment output 25 |
| GND | 7 | E2 | Ground. It is used to shield the oscillator. See Note 1. | |
| XIN | 8 | E1 | I | Input port for crystal oscillator XT1. Standard or watch crystals can be connected. |
| XOUT | 9 | F1 | O | Output port for crystal oscillator XT1. Standard or watch crystals can be connected. |
| GND | 10 | F2 | Ground. It is used to shield the oscillator.(1) | |
| VREF | 60 | A12 | O | Input for an external reference voltage/internal reference voltage output |
| RST/NMI | 74 | B5 | I | Reset input, nonmaskable interrupt input port, or bootloader start (in flash devices). |
| TCK | 73 | A5 | I | Test clock (JTAG). TCK is the clock input port for device programming test and bootloader start. |
| TDI/TCLK | 71 | A6 | I | Test data input or test clock input. The device protection fuse is connected to TDI/TCLK. |
| TDO/TDI | 70 | B7 | I/O | Test data output port. TDO/TDI data output or programming data input terminal. |
| TMS | 72 | B6 | I | Test mode select. TMS is used as an input port for device programming and test. |
| XT2OUT | 68 | A8 | O | Output terminal of crystal oscillator XT2 |
| XT2IN | 69 | A7 | I | Input port for crystal oscillator XT2 |
| Reserved | NA | B11, D6, D7, D8, E4, E5, E6, E7, E8, E9, F4, F5, F8, F9, G4, G5,G8, G9, H4, H5, H6, H7, H8, H9, J5, J6, J7, J8, L2, L11 | Unused BGA balls. Connection to DVSS/AVSS recommended. | |