SLAS629B March 2009 – May 2020 MSP430F477 , MSP430F478 , MSP430F479
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|---|
| SINAD | Signal-to-noise + distortion ratio | SD16GAINx = 1,Signal Amplitude = 500 mV, SD16OSRx = 256 | fIN = 2.8 Hz | 3 V | 84 | dB | ||
| SD16GAINx = 1,Signal Amplitude = 500 mV, SD16OSRx = 512 | 84 | |||||||
| SD16GAINx = 1,Signal Amplitude = 500 mV, SD16OSRx = 1024 | 84 | |||||||
| G | Nominal gain | SD16GAINx = 1, SD16OSRx = 1024 | 0.97 | 1.00 | 1.02 | |||
| dG/dT | Gain temperature drift | SD16GAINx = 1, SD16OSRx = 1024 | 15 | ppm/°C | ||||
| dG/dVCC | Gain supply voltage drift | SD16GAINx = 1, SD16OSRx = 1024, VCC = 2.5 V to 3.6 V | 0.35 | %/V | ||||