SLAS629B March 2009 – May 2020 MSP430F477 , MSP430F478 , MSP430F479
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| VO | Output voltage range(1) (see Figure 5-23) | No load, VeREF+ = AVCC,
DAC12_xDAT = 0h, DAC12IR = 1, DAC12AMPx = 7 |
2.2 V, 3 V | 0 | 0.005 | V | |
| No load, VeREF+ = AVCC,
DAC12_xDAT = 0FFFh, DAC12IR = 1, DAC12AMPx = 7 |
AVCC – 0.05 | AVCC | |||||
| RLoad = 3 kΩ, VeREF+ = AVCC,
DAC12_xDAT = 0h, DAC12IR = 1, DAC12AMPx = 7 |
0 | 0.1 | |||||
| RLoad = 3 kΩ, VeREF+ = AVCC,
DAC12_xDAT = 0FFFh, DAC12IR = 1, DAC12AMPx = 7 |
AVCC – 0.13 | AVCC | |||||
| CL(DAC12) | Maximum DAC12 load capacitance | 2.2 V, 3 V | 100 | pF | |||
| IL(DAC12) | Maximum DAC12 load current | 2.2 V | –0.5 | +0.5 | mA | ||
| 3 V | –1.0 | +1.0 | |||||
| RO/P(DAC12) | Output resistance (see Figure 5-23) | RLoad = 3 kΩ, VO/P(DAC12) < 0.3 V,
DAC12AMPx = 2, DAC12_xDAT = 0h |
2.2 V, 3 V | 150 | 250 | Ω | |
| RLoad = 3 kΩ,
VO/P(DAC12) > AVCC – 0.3 V, DAC12_xDAT = 0FFFh |
150 | 250 | |||||
| RLoad = 3 kΩ,
0.3 V ≤ VO/P(DAC12) ≤ AVCC – 0.3 V |
1 | 4 | |||||
Figure 5-23 DAC12_x Output Resistance Tests