ZHCS978M June 2007 – March 2022 MSP430F2416 , MSP430F2417 , MSP430F2418 , MSP430F2419 , MSP430F2616 , MSP430F2617 , MSP430F2618 , MSP430F2619
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCC | MIN | MAX | UNIT | |
---|---|---|---|---|---|---|
fUSCI | USCI input clock frequency | SMCLK, ACLK Duty cycle = 50% ±10% | fSYSTEM | MHz | ||
tSU,MI | SOMI input data setup time | 2.2 V | 110 | ns | ||
3 V | 75 | |||||
tHD,MI | SOMI input data hold time | 2.2 V | 0 | ns | ||
3 V | 0 | |||||
tVALID,MO | SIMO output data valid time | UCLK edge to SIMO valid, CL = 20 pF | 2.2 V | 30 | ns | |
3 V | 20 |