ZHCS978M June 2007 – March 2022 MSP430F2416 , MSP430F2417 , MSP430F2418 , MSP430F2419 , MSP430F2616 , MSP430F2617 , MSP430F2618 , MSP430F2619
PRODUCTION DATA
Port P8 is available on 80-pin PN and 113-pin ZCA or ZQW devices only.
Figure 9-16 shows the port diagram. Table 9-25 summarizes the selection of the pin function.
PIN NAME (P8.x) | x | FUNCTION | CONTROL BITS OR SIGNALS(1) | |
---|---|---|---|---|
P8DIR.x | P8SEL.x | |||
P8.0 | 0 | P8.0 (I/O) | 0 = Input 1 = Output |
0 |
Input | X | 1 | ||
P8.1 | 1 | P8.1 (I/O) | 0 = Input 1 = Output |
0 |
Input | X | 1 | ||
P8.2 | 2 | P8.2 (I/O) | 0 = Input 1 = Output |
0 |
Input | X | 1 | ||
P8.3 | 3 | P8.3 (I/O) | 0 = Input 1 = Output |
0 |
Input | X | 1 | ||
P8.4 | 4 | P8.4 (I/O) | 0 = Input 1 = Output |
0 |
Input | X | 1 | ||
P8.5 | 5 | P8.5 (I/O) | 0 = Input 1 = Output |
0 |
Input | X | 1 |