ZHCS136B November 2010 – June 2018 MSP430AFE221 , MSP430AFE222 , MSP430AFE223 , MSP430AFE231 , MSP430AFE232 , MSP430AFE233 , MSP430AFE251 , MSP430AFE252 , MSP430AFE253
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|---|
| G | Nominal gain | SD24GAINx = 1 | 3 V | 1 | ||||
| SD24GAINx = 2 | 1.96 | |||||||
| SD24GAINx = 4 | 3.86 | |||||||
| SD24GAINx = 8 | 7.62 | |||||||
| SD24GAINx = 16 | 15.04 | |||||||
| SD24GAINx = 32 | 28.35 | |||||||
| EOS | Offset error | SD24GAINx = 1 | 3 V | ±0.2 | %FSR | |||
| SD24GAINx = 32 | ±1.5 | |||||||
| ΔEOS/ΔT | Offset error temperature coefficient | SD24GAINx = 1 | 3 V | ±4 | ±20 | ppm FSR/°C | ||
| SD24GAINx = 32 | ±20 | ±100 | ||||||
| CMRR | Common-mode rejection ratio | SD24GAINx = 1, Common-mode input signal:
VID = 500 mV, fIN = 50 Hz or 100 Hz |
3 V | >90 | dB | |||
| SD24GAINx = 32, Common-mode input signal:
VID = 16 mV, fIN = 50 Hz or 100 Hz |
>75 | |||||||
| AC PSRR | AC power supply rejection ratio | SD24GAINx = 1, VCC = 3 V ±100 mV,
fVCC = 50 Hz |
3 V | >80 | dB | |||
| XT | Crosstalk | SD24GAINx = 1, VID = 500 mV,
fIN = 50 Hz or 100 Hz |
3 V | <–100 | dB | |||