over operating free-air temperature range (unless otherwise noted)(1) | | MIN | MAX | UNIT |
|---|
| VCC (see (2)) | Supply voltage | | 7 | V |
| VI | Input voltage | | 5.5 | V |
| VO | Output voltage | | 7 | V |
| TJ | Operating virtual junction temperature | | 150 | °C |
| Tstg | Storage temperature range | –65 | 150 | °C |
(1) Stresses beyond those listed under “absolute maximum ratings” may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under “recommended operating conditions” is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) All voltage values, except differential output voltage, VOD, are with respect to the network ground terminal.