ZHCSE41C August 2015 – May 2017 LP8861-Q1
PRODUCTION DATA.
The LP8861-Q1 controls the brightness of the display with conventional PWM. Output PWM directly follows the input PWM. Input PWM frequency can be in the range of 100 Hz to 20 kHz.