SNVS500C July   2007  – November 2016 LP5524

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
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
    6. 6.6 LED Driver Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 LED
      2. 7.3.2 LED Headroom Voltage
      3. 7.3.3 LED Outputs
      4. 7.3.4 PWM Brightness Control
    4. 7.4 Device Functional Modes
      1. 7.4.1 Enable Mode
      2. 7.4.2 ISET Pin
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Recommended External Components
          1. 8.2.2.1.1 Input Capacitor, CIN
          2. 8.2.2.1.2 Current Set Resistor, RISET
      3. 8.2.3 Application Curves
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Documentation Support
      1. 11.1.1 Related Documentation
    2. 11.2 Receiving Notification of Documentation Updates
    3. 11.3 Community Resources
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Specifications

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)(2)(3)(5)
MIN MAX UNIT
V (VIN, DX, ISET) –0.3 6 V
Voltage on logic pins (ENA, ENB) –0.3 6 V
Continuous power dissipation(4) Internally limited
Junction temperature, TJ-MAX 125 °C
Storage temperature, Tstg –65 150 °C
Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
If Military/Aerospace specified devices are required, contact the Texas Instruments Sales Office/ Distributors for availability and specifications.
All voltages are with respect to the potential at the GND pin.
Internal thermal shutdown circuitry protects the device from permanent damage. Thermal shutdown engages at TJ=160°C (typical) and disengages at TJ=140°C (typical).
For detailed soldering specifications and information, refer to AN-1112 DSBGA Wafer Level Chip Scale Package and Absolute Maximum Ratings for Soldering.

ESD Ratings

VALUE UNIT
V(ESD) Electrostatic discharge Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) ±2000 V
JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process.

Recommended Operating Conditions

over operating free-air temperature range (unless otherwise noted)
MIN MAX UNIT
Voltage on power pin (VIN) 2.7 5.5 V
Junction temperature, TJ –40 125 °C
Ambient temperature, TA(1) –40 85 °C
In applications where high power dissipation and/or poor package thermal resistance is present, the maximum ambient temperature may have to be derated. Maximum ambient temperature (TA-MAX) is dependent on the maximum operating junction temperature (TJ-MAX-OP = 125°C), the maximum power dissipation of the device in the application (PD-MAX), and the junction-to ambient thermal resistance of the part/package in the application (RθJA), as given by the following equation: TA-MAX = TJ-MAX-OP – (RθJA × PD-MAX).

Thermal Information

THERMAL METRIC(1) LP5524 UNIT
YFQ (DSBGA)
9 PINS
RθJA Junction-to-ambient thermal resistance(2) 101.9 °C/W
RθJC(top) Junction-to-case (top) thermal resistance 0.9 °C/W
RθJB Junction-to-board thermal resistance 22.7 °C/W
ψJT Junction-to-top characterization parameter 0.4 °C/W
ψJB Junction-to-board characterization parameter 22.7 °C/W
For more information about traditional and new thermal metrics, see the Semiconductor and IC Package Thermal Metrics application report.
Junction-to-ambient thermal resistance is highly application and board-layout dependent. In applications where high maximum power dissipation exists, special care must be paid to thermal dissipation issues in board design.

Electrical Characteristics

Unless otherwise noted, specifications apply to the Functional Block Diagram with: VIN = 3.6 V, RISET = 32.4 kΩ, CIN = 100 nF, TJ = 25°C.(1)(2)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
IVIN Shutdown supply current ENA = ENB = 0 V 0.2 µA
ENA = ENB = 0V, TJ = –40°C to 85°C 1
Active mode supply current ENA = ENB = H, ISET = open 170 µA
ENA = ENB = H, ISET = open
TJ = –40°C to 85°C
210
IDX Recommended LED current 3 25 mA
IOUT LED output current accuracy IDX = 5 mA, VDX = VIN – 0.2V
ISET = open
0.5%
IDX = 5 mA, VDX = VIN – 0.2V
ISET = open, TJ = –40°C to 85°C
5%
IDX = 15.9 mA, VDX = VIN – 0.2 V 0.5%
IDX = 15.9 mA, VDX = VIN – 0.2 V
TJ = –40°C to 85°C
4%
IMATCH LED current matching(3) IDX = 15.9 mA 0.4%
IDX = 15.9 mA, TJ = –40°C to 85°C 2.5%
ΔIDX%/ΔVIN Line regulation 1 %/V
ΔIDX%/ΔVDX Load regulation VDX < VIN – 0.2V 0.4 %/V
VHR Minimum headroom voltage
(VIN – VDX)(4)
IDX set to 5 mA 10 mV
IDX set to 15 mA 30 mV
IDX set to 15 mA, TJ = –40°C to 85°C 75
IMIRROR External RISET to LED
current mirroring ratio
1:416
VISET ISET reference voltage 1.237 V
IISET TJ = –40°C to 85°C 2.5 62.5 µA
tPWM MIN Recommended minimum
ON time for PWM signal
33 μs
VIL Logic input low level TJ = –40°C to 85°C 0.4 V
VIH Logic input high level TJ = –40°C to 85°C 1.2 V
IIN CTRL input current ENA / ENB = 1.2 V 1.2 µA
ENA / ENB = 1.2 V, TJ = –40°C to 85°C 1.9
tSD Shutdown delay time Delay from ENA and ENB = low to
IDX = 0.1 × IDX nom
20 25 µs
All voltages are with respect to the potential at the GND pin.
Minimum (MIN) and maximum (MAX) limits are specified by design, test, or statistical analysis. Typical (TYP) numbers represent the most likely norm.
Matching is the maximum difference from the average.
The current source is connected internally between VIN an VDX. The voltage across the current source, (VIN – VDX), is referred to a headroom voltage (VHR). Minimum headroom voltage is defined as the VHR voltage when the LED current has dropped 20% from the value measured at VDX = VIN – 1 V.

LED Driver Typical Characteristics

TJ = 25°C. Unless otherwise noted, typical performance characteristics apply to the Functional Block Diagram with VIN = 3.6 V, RISET = 32.4 kΩ, CIN = 100 nF.
LP5524 30007622.png
Figure 1. Output Current vs RISET (Expanded Range)
LP5524 30007624.png
Figure 3. Output Current vs Input Voltage (ISET Connected to VDD)
LP5524 30007623.png
Figure 2. Output Current vs RISET
LP5524 30007625.png
Figure 4. Output Current vs Headroom Voltage