SNVS500C July 2007 – November 2016 LP5524
PRODUCTION DATA.
NOTE
Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.
The LP5524 device provides an easy-to-use solution for driving up to 4 indicator LEDs.
Figure 5. LP5524 Typical Application
For typical LED-driver applications, use the parameters listed in Table 1.
| DESIGN PARAMETER | EXAMPLE VALUE |
|---|---|
| Minimum input voltage | 2.7 V |
| ISET resistance | 34 kΩ |
| Output current | 60 mA |
| Maximum LED Vƒ | 2.625 V |
Although not required for normal operation, a capacitor can be added to VIN to reduce line noise. TI recommends using a surface-mount multi-layer ceramic capacitor (MLCC). MLCCs with a X7R or X5R temperature characteristic are preferred.
| PARAMETER | VALUE | UNIT | TYPE | |
|---|---|---|---|---|
| CIN | VDD bypass capacitor | 100 | nF | Ceramic, X7R or X5R |
| RISET | Current set resistor for 15.9-mA LED current | 32.4 | kΩ | 1% |
| LEDs | User defined | |||
If other than 5 mA current is required, RISET resistor can be used to adjust the current. For a 15.9-mA current a 32.4 kΩ resistor is required. Accuracy of the resistor directly effects to the accuracy of the LED current. TI recommends accuracy of 1% or better.
| RISET (kΩ) | IDX (mA) | RISET (kΩ) | IDX (mA) |
| 169 | 3.0 | 34.0 | 15.1 |
| 127 | 4.1 | 32.4 | 15.9 |
| 102 | 5.0 | 30.1 | 17.1 |
| 84.5 | 6.1 | 28.7 | 17.9 |
| 73.2 | 7.0 | 26.7 | 19.3 |
| 64.9 | 7.9 | 25.5 | 20.2 |
| 56.2 | 9.2 | 24.3 | 21.2 |
| 51.1 | 10.1 | 23.2 | 22.2 |
| 46.4 | 11.1 | 22.1 | 23.3 |
| 42.2 | 12.2 | 21.5 | 24.0 |
| 39.2 | 13.1 | 20.5 | 25.1 |
| 36.5 | 14.1 |