ZHCS589D May   2005  – February 2015 LP3878-ADJ
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
    6. 6.6 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Shutdown Input Operation
      2. 7.3.2 Reverse Input-Output Voltage
      3. 7.3.3 Low Output Noise
    4. 7.4 Device Functional Modes
      1. 7.4.1 Operation With VOUT(TARGET) + 2 V ≤ VIN ≤ 16 V
      2. 7.4.2 Operation With SHUTDOWN Pin Control
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 External Capacitors
          1. 8.2.2.1.1 Input Capacitor
          2. 8.2.2.1.2 Output Capacitor
          3. 8.2.2.1.3 Noise Bypass Capacitor
        2. 8.2.2.2 Feedforward Capacitor
        3. 8.2.2.3 Capacitor Characteristics
          1. 8.2.2.3.1 Ceramic
        4. 8.2.2.4 Setting the Output Voltage
      3. 8.2.3 Application Curves
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
    3. 10.3 Power Dissipation
  11. 11器件和文档支持
    1. 11.1 文档支持
      1. 11.1.1 相关文档 
    2. 11.2 商标
    3. 11.3 静电放电警告
    4. 11.4 术语表
  12. 12机械、封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

6 Specifications

6.1 Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)(2)
MIN MAX UNIT
SHUTDOWN pin 1 kV
Power dissipation(3) Internally Limited
Input supply voltage (survival), VIN −0.3 16 V
ADJ pin −0.3 6 V
Output voltage (survival), VOUT(4) −0.3 6 V
IOUT (survival) Short-Circuit Protected
Input – output voltage (survival), VIN – VOUT(5) −0.3 16 V
Storage temperature, Tstg –65 150 °C
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) If Military- or Aerospace-specified devices are required, please contact the TI Sales Office/Distributors for availability and specifications.
(3) The maximum allowable power dissipation is a function of the maximum junction temperature, TJ(MAX), the junction-to-ambient thermal resistance, RθJA, and the ambient temperature, TA. The maximum allowable power dissipation at any ambient temperature is calculated using: P(MAX) = (TJ(MAX) – TA) / RθJA. The value of RθJA for the WSON (NGT) and SO PowerPAD (DDA) packages are specifically dependent on PCB trace area, trace material, and the number of layers and thermal vias. For improved thermal resistance and power dissipation for the WSON package, see Application Note AN-1187, SNOA401. Exceeding the maximum allowable power dissipation will cause excessive die temperature, and the regulator will go into thermal shutdown.
(4) If used in a dual-supply system where the regulator load is returned to a negative supply, the LP3878-ADJ output must be diode-clamped to ground.
(5) The PNP pass element contains a parasitic diode between the IN pin and the OUT pin that is normally reverse-biased. Forcing the OUT pin voltage above the IN pin voltage will turn on this diode and may induce a latch-up mode which can damage the part (see Application and Implementation).

6.2 ESD Ratings

VALUE UNIT
V(ESD) Electrostatic discharge Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) ±2000 V
(1) JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process.

6.3 Recommended Operating Conditions

over operating free-air temperature range (unless otherwise noted)
MIN MAX UNIT
VIN Supply input voltage 2.5 16 V
VSD SHUTDOWN input voltage VIN V
IOUT Output current 800 mA
TJ Operating junction temperature −40 125 °C

6.4 Thermal Information

THERMAL METRIC(1) LP3878-ADJ UNIT
DDA NGT
8 PINS
RθJA Junction-to-ambient thermal resistance 42.5 38.1 °C/W
RθJC(top) Junction-to-case (top) thermal resistance 54.0 27.9
RθJB Junction-to-board thermal resistance 26.5 15.2
ψJT Junction-to-top characterization parameter 8.0 0.2
ψJB Junction-to-board characterization parameter 26.4 15.3
RθJC(bot) Junction-to-case (bottom) thermal resistance 3.6 4.5
(1) For more information about traditional and new thermal metrics, see the IC Package Thermal Metrics application report, SPRA953.

6.5 Electrical Characteristics

Limits are specified through design, testing, or correlation. The limits are used to calculate TI's Average Outgoing Quality Level (AOQL). Unless otherwise specified: TJ = 25°C, VIN = 3 V, VOUT = 1 V, IOUT = 1 mA, COUT = 10 µF, CIN = 4.7 µF, VSD = 2 VVSD, CBYPASS = 10 nF.
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
VADJ Adjust pin voltage 0.99 1.00 1.01 V
1 mA ≤ IOUT ≤ 800 mA, 3 V ≤ VIN ≤ 6 V 0.98 1.00 1.02
1 mA ≤ IOUT ≤ 800 mA, 3 V ≤ VIN ≤ 6 V
–40°C ≤ TJ ≤ 125°C
0.97 1.03
ΔVOUT/ΔVIN Output voltage line regulation 3 V ≤ VIN ≤ 16 V 0.007 0.014 %/V
3 V ≤ VIN ≤ 16 V, –40°C ≤ TJ ≤ 125°C 0.032
VIN(MIN) Minimum input voltage required to maintain output regulation IOUT = 800 mA, VOUT ≥ VOUT(NOM) – 1% 2.5 V
IOUT = 800 mA, VOUT ≥ VOUT(NOM) – 1%
–40°C ≤ TJ ≤ 125°C
3.1
IOUT = 800 mA, VOUT ≥ VOUT(NOM) – 1%
0 ≤ TJ ≤ 125°C
2.5
IOUT = 800 mA, VOUT ≥ VOUT(NOM) – 1%
0 ≤ TJ ≤ 125°C, –40°C ≤ TJ ≤ 125°C
2.8
IOUT = 750 mA, VOUT ≥ VOUT(NOM) – 1% 2.5
IOUT = 750 mA, VOUT ≥ VOUT(NOM) – 1%
–40°C ≤ TJ ≤ 125°C
3.0
VDOUT Dropout voltage(1)
VOUT = 3.8 V
IOUT = 100 µA 1 2 mV
IOUT = 100 µA, –40°C ≤ TJ ≤ 125°C 3
IOUT = 200 mA 150 200
IOUT = 200 mA, –40°C ≤ TJ ≤ 125°C 300
IOUT = 800 mA 475 600
IOUT = 800 mA, –40°C ≤ TJ ≤ 125°C 1100
IGND Ground pin current IOUT = 100 µA 180 200 µA
IOUT = 100 µA, –40°C ≤ TJ ≤ 125°C 225
IOUT = 200 mA 1.5 2 mA
IOUT = 200 mA, –40°C ≤ TJ ≤ 125°C 3.5
IOUT = 800 mA 5.5 8.5
IOUT = 800 mA, –40°C ≤ TJ ≤ 125°C 15
IOUT(PK) Peak output current VOUT ≥ VOUT(NOM) − 5% 1200 mA
IOUT(MAX) Short-circuit current RL = 0 Ω (steady state) 1300
en Output noise voltage (RMS) Bandwidth = 100 Hz to 100 kHz, CBYPASS = 10 nF 18 µV(RMS)
ΔVOUT/ΔVIN Ripple rejection f = 1 kHz 60 dB
IADJ ADJ pin bias current (sourcing) IOUT = 800 mA 200 nA
SHUTDOWN Input
VSD SHUTDOWN input voltage VH = Output ON 1.4 V
VH = Output ON, –40°C ≤ TJ ≤ 125°C 1.6
VL = Output OFF, IIN ≤ 10 µA 0.20
VL = Output OFF, IIN ≤ 10 µA
–40°C ≤ TJ ≤ 125°C
0.04
VOUT ≤ 10 mV, IIN ≤ 50 µA 0.6
ISD SHUTDOWN input current VSD = 0 V 0.02 µA
VSD = 0 V, –40°C ≤ TJ ≤ 125°C −1
VSD = 5 V 5
VSD = 5 V, –40°C ≤ TJ ≤ 125°C 15
(1) Dropout voltage specification applies only if VIN is sufficient so that it does not limit regulator operation.

6.6 Typical Characteristics

Unless otherwise specified: VIN = 3.3 V, VOUT = 1 V, IOUT = 1 mA, CIN = 4.7 µF, COUT = 10 µF, VSD = 2 V, CBYP = 10 nF, TJ = 25°C.
LP3878-ADJ 20120920.gifFigure 1. IGND vs Temperature
LP3878-ADJ 20120922.pngFigure 3. IGND vs ILoad
LP3878-ADJ 20120951.gifFigure 5. Minimum VIN vs VOUT
LP3878-ADJ 20120953.gifFigure 7. Minimum VIN vs VOUT
LP3878-ADJ 20120958.gifFigure 9. Ripple Rejection
LP3878-ADJ 20120948.pngFigure 11. Output Noise Spectral Density
LP3878-ADJ 20120933.pngFigure 13. Line Transient Response
LP3878-ADJ 20120935.pngFigure 15. Line Transient Response
LP3878-ADJ 20120934.pngFigure 17. Line Transient Response
LP3878-ADJ 20120939.pngFigure 19. Line Transient Response
LP3878-ADJ 20120942.pngFigure 21. Line Transient Response
LP3878-ADJ 20120945.pngFigure 23. Load Transient Response
LP3878-ADJ 20120955.gifFigure 25. Turnon Characteristics
LP3878-ADJ 20120921.pngFigure 2. Minimum VIN Over Temperature
LP3878-ADJ 20120959.gifFigure 4. VOUT vs Temperature
LP3878-ADJ 20120952.gifFigure 6. Minimum VIN vs VOUT
LP3878-ADJ 20120954.gifFigure 8. Ripple Rejection
LP3878-ADJ 20120947.pngFigure 10. Output Noise Spectral Density
LP3878-ADJ 20120931.pngFigure 12. Line Transient Response
LP3878-ADJ 20120932.pngFigure 14. Line Transient Response
LP3878-ADJ 20120936.pngFigure 16. Line Transient Response
LP3878-ADJ 20120937.pngFigure 18. Line Transient Response
LP3878-ADJ 20120940.pngFigure 20. Line Transient Response
LP3878-ADJ 20120941.pngFigure 22. Line Transient Response
LP3878-ADJ 20120943.pngFigure 24. Load Transient Response
LP3878-ADJ 20120956.gifFigure 26. Turnoff Characteristics