ZHCSHO5C December 2017 – March 2023 LMZM23601
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| VIN to GND | –0.3 | 40 | V | |
| SW to GND | –0.3 | VIN + 0.3 | V | |
| BOOT to SW | –0.3 | 3.6 | V | |
| EN to GND | –0.3 | 42 | V | |
| VOUT to GND | -0.3 | 16 | V | |
| FB to GND (3.3-V and 5-V options) | –0.3 | 16 | V | |
| FB to GND (ADJ option) | –0.3 | 5.5 | V | |
| PGOOD to GND | –0.3 | 16 | V | |
| PGOOD sink current | 8 | mA | ||
| MODE/SYNC to GND | –0.3 | 42 | V | |
| VCC to GND | -0.3 | 3.6 | V | |
| Operating junction temperature, TJ | –40 | 125 | °C | |
| Storage temperature, Tstg | –40 | 150 | °C | |