ZHCSHO5C December 2017 – March 2023 LMZM23601
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| SUPPLY CURRENT | ||||||
| IQ-VIN | Input current to the DC-DC converter while in regulation | VIN = 12 V, VOUT = 3.3 V, IOUT = 0 A, fixed output option, EN connected to VIN | 25 | µA | ||
| VIN =12 V, VOUT = 5 V, IOUT = 0 A, fixed output option, EN connected to VIN | 32 | |||||
| VIN =24 V, VOUT = 3.3 V, IOUT = 0 A, fixed output option, EN connected to VIN | 24 | |||||
| VIN = 24 V, VOUT = 5 V, IOUT = 0 A, fixed output option, EN connected to VIN | 28 | |||||
| EFFICIENCY | ||||||
| Efficiency | Typical efficiency 12-V input | VIN =12 V, VOUT = 5 V, IOUT = 1 A | 87% | |||
| Efficiency | Typical efficiency 12-V input | VIN = 12 V, VOUT = 3.3 V, IOUT = 1 A | 81% | |||
| Efficiency | Typical efficiency 24-V input | VIN = 24 V, VOUT = 5 V, IOUT = 1 A | 85% | |||
| Efficiency | Typical efficiency 24-V input | VIN = 24 V, VOUT = 3.3 V, IOUT = 1 A | 79% | |||
| Efficiency | Typical efficiency 24-V input | VIN = 24 V, VOUT = 12 V, IOUT = 1 A | 92% | |||