ZHCSM75V August 1999 – May 2025 LMV331 , LMV339 , LMV393
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| PARAMETER | TEST CONDITIONS | TYP | UNIT | |
|---|---|---|---|---|
| tPHL | Propagation delay high to low level output switching | Input overdrive = 10mV | 1000 | ns |
| Input overdrive = 100mV | 350 | |||
| tPLH | Propagation delay low to high level output switching | Input overdrive = 10mV | 500 | ns |
| Input overdrive = 100mV | 400 | |||